S90BF9M11A06

6mm Bore With Keyway of 2mm, 29.8 SQ.mm Mounting Plate, wt. of 85 Grams
Qty Range Price/Unit Ships Within
1 - 9 $192.32 14 wks
10 - 24 $186.44 14 wks
25 - 49 $182.5 14 wks
50+ $180.05 14 wks
$192.32

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bore 6 mm
Bore Configuration With Keyway
Keyway Width 2 mm
Max. Wattage (watts) 5 watts
Mech. Response (m/s) 18 msec.
Min. Static Torque (N•m) 0.565 N.m
Mounting Plate (E) 29.8 SQ.
Outside Dia. (A) 31.8 mm
Overall Width (K) 29 mm
Voltage (Vdc) 24 volts

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team