S90BF9-26A08
0.5" Bore W/ 0.1252" Keyway, 2.63 SQ. Inch Mounting Plate, wt.of 19.2oz.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $519.24 | 14 wks |
10 - 24 | $497.66 | 14 wks |
25 - 49 | $487.08 | 14 wks |
50 - 99 | $453.22 | 14 wks |
100+ | $328.34 | 10 wks |
$519.24
Availability: 9 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Configuration | With Keyway |
---|---|
Bore Size | 0.5 Inch |
Keyway Width | 0.1252 Inch |
Max. Wattage (watts) | 9.5 watts |
Mech. Response (m/s) | 35 msec |
Min. Static Torque (lb.in.) | 80 lb-in |
Mounting Plate | 2.63 SQ. Inch |
Outside Diameter | 2.63 Inch |
Overall Width (K) | 1.84 Inch |
Voltage (Vdc) | 24 volts |