S90BF9-22A06
0.3125" Bore W/ 0.0938" Keyway, 2.33 SQ. Inch Mounting Plate, wt.of 14.4oz.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $279.68 | 14 wks |
25 - 49 | $275.76 | 14 wks |
50 - 99 | $273.7 | 14 wks |
100+ | $199.39 | 14 wks |
$279.68
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Configuration | With Keyway |
---|---|
Bore Size | 0.375 Inch |
Keyway Width | 0.0938 Inch |
Max. Wattage (watts) | 8.5 watts |
Mech. Response (m/s) | 32 msec |
Min. Static Torque (lb.in.) | 40 lb-in |
Mounting Plate | 2.33 SQ. Inch |
Outside Diameter | 2.26 Inch |
Overall Width (K) | 1.74 Inch |
Voltage (Vdc) | 24 volts |