S90BF9-17A04
This products is not a stock item. For price and availabilty, please fill out the RFQ form.Â
0.25" Bore W/ 0.0625" Keyway, 1.82 SQ. Inch Mounting Plate, wt.of 8oz.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $229.33 | 14 wks |
25 - 49 | $184.84 | 14 wks |
50 - 99 | $175.28 | 14 wks |
100+ | $169.43 | 14 wks |
$229.33
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Configuration | With Keyway |
---|---|
Bore Size | 0.25 Inch |
Keyway Width | 0.0625 Inch |
Max. Wattage (watts) | 6 watts |
Mech. Response (m/s) | 27 msec |
Min. Static Torque (lb.in.) | 15 lb-in |
Mounting Plate | 1.82 SQ. Inch |
Outside Diameter | 1.78 Inch |
Overall Width (K) | 1.27 Inch |
Voltage (Vdc) | 24 volts |