S90BF9-11A04
0.25" Bore W/ 0.0625" Keyway, 1.17 SQ" Mounting Plate, wt.of 3.2oz.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $219.46 | 14 wks |
25 - 49 | $217.68 | 14 wks |
50 - 99 | $214.76 | 14 wks |
100+ | $158.22 | 14 wks |
$219.46
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bore Configuration | With Keyway |
---|---|
Bore Size | 0.25 Inch |
Keyway Width | 0.0625 Inch |
Max. Wattage (watts) | 5 watts |
Mech. Response (m/s) | 18 msec |
Min. Static Torque (lb.in.) | 5 lb-in |
Mounting Plate | 1.17 SQ Inch |
Outside Diameter | 1.25 Inch |
Overall Width (K) | 1.14 Inch |
Voltage (Vdc) | 24 volts |