S90APLMS08301044

8mm Bore, 20mm Mounting Dia., 44mm Total Length Magnetic Slip Clutch
Qty Range Price/Unit Ships Within
1 - 4 $159.78 8 wks
5 - 9 $151.42 8 wks
10 - 24 $142.8 8 wks
25 - 49 $136.44 8 wks
50+ Request for Quote
$159.78

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Dia. 32 mm
Bore Size (d) 8
Hub Dia. (D) 10
Hub Dia. (D₁) 20
Material (End Caps) Plastic
Material (Shell) Steel
Max. Speed (RPM) 300 RPM
Operating Torque Range (N•m) .199-.301 N.m
Overall Length (L) 44
Static Torque (N•m) 0.301 N.m

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team