S90APLMS08199044

8mm Bore, 20mm Mounting Dia., 44mm Total Length Magnetic Slip Clutch
Qty Range Price/Unit Ships Within
1 - 4 $153.58 8 wks
5 - 9 $143.87 8 wks
10 - 24 $134.97 8 wks
25 - 49 $128.05 8 wks
50+ Request for Quote
$153.58

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Body Dia. 32 mm
Bore Size (d) 8
Hub Dia. (D) 10
Hub Dia. (D₁) 20
Material (End Caps) Plastic
Material (Shell) Steel
Max. Speed (RPM) 300 RPM
Operating Torque Range (N•m) .150-.199 N.m
Overall Length (L) 44
Static Torque (N•m) 0.15 N.m

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team