S90APLMP08120035
8mm Bore, 17mm Mounting Dia., 34.5mm Total Length Magnetic Slip Clutch
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $56.12 | 8 wks |
5 - 9 | $50.82 | 8 wks |
10 - 24 | $46.81 | 8 wks |
25 - 49 | $43.26 | 8 wks |
50+ | Request for Quote |
$56.12
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Body Dia. | 20 mm |
---|---|
Bore Size (d) | 8 |
Hub Dia. (D) | 11 |
Hub Dia. (D₁) | 17 |
Material (End Caps) | Plastic |
Material (Shell) | Steel |
Max. Speed (RPM) | 250 RPM |
Operating Torque Range (N•m) | .060-.120 N.m |
Overall Length (L) | 34.5 |
Static Torque (N•m) | 0.12 N.m |