S7NSRY-063163
Polymer 1 5/8 Inch Cam Follower with 1 1/2 Inch Stainless Steel Stud
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 24 | $221.79 | 8 wks |
| 25 - 49 | $198.08 | 8 wks |
| 50 - 99 | $183.2 | 8 wks |
| 100+ | $172.61 | 10 wks |
$221.79
Availability: 0 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Max. Load Capacity (lbs) | 330 lbs |
|---|---|
| Roller Diameter (D) | 1.625 |
| Roller Width (C) | 0.875 |
| Stud Diameter (E) | 0.625 |
| Stud Length (B) | 1.500 |
| Thread Length (G) | 0.750 |
| Thread UNF | 5/8-18 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities