S7NSRY-063150
Polymer 1 1/2 Inch Cam Follower with 1 1/2 Inch Stainless Steel Stud
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $186.03 | 8 wks |
25 - 49 | $155.93 | 8 wks |
50 - 99 | $137.68 | 8 wks |
100+ | $126.5 | 10 wks |
$186.03
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Max. Load Capacity (lbs) | 300 lbs |
---|---|
Roller Diameter (D) | 1.500 |
Roller Width (C) | 0.875 |
Stud Diameter (E) | 0.625 |
Stud Length (B) | 1.500 |
Thread Length (G) | 0.750 |
Thread UNF | 5/8-18 |