S7NSRY-050125
Polymer 1 1/4 Inch Cam Follower with 1 1/4 Inch Stainless Steel Stud
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $125.69 | 8 wks |
25 - 49 | $105.32 | 8 wks |
50+ | $93.32 | 8 wks |
$125.69
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Max. Load Capacity (lbs) | 210 lbs |
---|---|
Roller Diameter (D) | 1.250 |
Roller Width (C) | 0.750 |
Stud Diameter (E) | 0.500 |
Stud Length (B) | 1.250 |
Thread Length (G) | 0.625 |
Thread UNF | 1/2-20 |