S7NSRY-044100
Polymer 1 Inch Cam Follower with 1 Inch Stainless Steel Stud
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $106.73 | 4 wks |
25 - 49 | $95.7 | 4 wks |
50 - 99 | $88.26 | 4 wks |
100+ | $82.95 | 6 wks |
$106.73
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Max. Load Capacity (lbs) | 140 lbs |
---|---|
Roller Diameter (D) | 1.000 |
Roller Width (C) | 0.625 |
Stud Diameter (E) | 0.438 |
Stud Length (B) | 1.000 |
Thread Length (G) | 0.500 |
Thread UNF | 7/16-20 |