S7NSRY-025063

Polymer 5/8 Inch Cam Follower with 3/4 Inch Stainless Steel Stud
Qty Range Price/Unit Ships Within
1 - 24 $93.80 4 wks
25 - 49 $83.96 4 wks
50 - 99 $77.52 4 wks
100+ $72.98 6 wks
$93.80

Availability: 1 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Max. Load Capacity (lbs) 60 lbs
Roller Diameter (D) 0.625
Roller Width (C) 0.438
Stud Diameter (E) 0.250
Stud Length (B) 0.750
Thread Length (G) 0.312
Thread UNF 1/4-28

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team