S7NPCY-50200

2" Outside Dia Cast Nylon Idler Roller, 0.5" Bore with Double Shieled Ball Bearing.
Qty Range Price/Unit Ships Within
1 - 24 $77.18 4 wks
25 - 49 $65.96 5 wks
50 - 99 $50.74 5 wks
100 - 199 $48.2 6 wks
200+ Request for Quote
$77.18

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Configuration Double-Shielded
Bearing Type Ball
Bore Size (B) 0.5 Inch
Face Width (E) 0.5 Inch
Load Capacity (lbs) 230 lb
Outside Dia. (O.D.) 2 Inch
Roller Material Cast Nylon 12

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team