S7NPCY-38131

1.312" Outside Dia Cast Nylon Idler Roller, 0.375" Bore with Double Shieled Ball Bearing.
Qty Range Price/Unit Ships Within
1 - 24 $62.16 4 wks
25 - 49 $53.09 5 wks
50 - 99 $34.51 5 wks
100 - 199 $32.76 6 wks
200+ Request for Quote
$62.16

Availability: 4 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Configuration Double-Shielded
Bearing Type Ball
Bore Size (B) 0.375 Inch
Face Width (E) 0.5 Inch
Load Capacity (lbs) 140 lb
Outside Dia. (O.D.) 1.312 inch
Roller Material Cast Nylon 12

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team