S7AYPAM50250512
12mm Outside Dia. Low Cost Idlers, Mounted on Sintered Bearings
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $28.70 | 4 wks |
25 - 99 | $26.76 | 4 wks |
100 - 249 | $25.13 | 6 wks |
250+ | $23.46 | 8 wks |
$28.70
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Sintered Bronze |
---|---|
Housing Material | 18-8 Stainless Steel |
Outside Dia.(D₁) | 12 |
Overall Length (L) | 50 |
Roller Surface Width | 25 |
Shaft Dia. (D) | 5 |
Shaft Material | 303 Stainless Steel |
Shaft Projection | 12 |