S7AYPAM32120512

12mm Outside Dia. Low Cost Idlers, Mounted on Sintered Bearings
Qty Range Price/Unit Ships Within
1 - 24 $25.21 4 wks
25 - 99 $23.39 4 wks
100 - 249 $21.88 6 wks
250+ $20.39 8 wks
$25.21

Availability: 5 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Bearing Type Sintered Bronze
Housing Material 18-8 Stainless Steel
Outside Dia.(D₁) 12
Overall Length (L) 32
Roller Surface Width 12
Shaft Dia. (D) 5
Shaft Material 303 Stainless Steel
Shaft Projection 12

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team