S7AYPAM32120510
10.2mm Outside Dia. Low Cost Idlers, Mounted on Sintered Bearings
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $24.90 | 8 wks |
25 - 99 | $22.74 | 8 wks |
100 - 249 | $21.27 | 10 wks |
250+ | $19.83 | 12 wks |
$24.90
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Sintered Bronze |
---|---|
Housing Material | 18-8 Stainless Steel |
Outside Dia.(D₁) | 10.2 |
Overall Length (L) | 32 |
Roller Surface Width | 12 |
Shaft Dia. (D) | 5 |
Shaft Material | 303 Stainless Steel |
Shaft Projection | 12 |