S7AYPA-05020406
Low Cost Idlers, .750" (OD), Mounted on two Sintered Bearings
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $27.19 | 4 wks |
25 - 99 | $24.97 | 4 wks |
100 - 249 | $23.19 | 6 wks |
250+ | $21.54 | 8 wks |
$27.19
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Sintered Bronze |
---|---|
Housing Material | 303 Stainless Steel |
Outside Dia. | 0.75 |
Overall Length (A) | 1.25 |
Roller Surface Width | 0.5 |
Shaft Dia. | 0.2497 |
Shaft Material | 303 Stainless Steel |
Shaft Projection (Right) | 0.5 |