S7AYPA-05020304
Low Cost Idlers, .500" (OD), Mounted on two Sintered Bearings
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $27.01 | 4 wks |
25 - 99 | $24.8 | 4 wks |
100 - 249 | $23.02 | 6 wks |
250+ | $21.41 | 8 wks |
$27.01
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Bearing Type | Sintered Bronze |
---|---|
Housing Material | 303 Stainless Steel |
Outside Dia. | 0.5 |
Overall Length (A) | 1.25 |
Roller Surface Width | 0.5 |
Shaft Dia. | 0.1872 |
Shaft Material | 303 Stainless Steel |
Shaft Projection (Right) | 0.5 |