S7915YMCPSST
Posi-Drive Belt, Twin Core, 3.747mm Circular Pitch, Body Material: Molded Polyurethane, Core Material: Stainless Steel 30.4 Meters Max. Continuous Length
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $58.19 | 8 wks |
10 - 29 | $45.48 | 8 wks |
30 - 99 | $33.98 | 8 wks |
100 - 299 | $28.92 | 8 wks |
300+ | Request for Quote |
$58.19
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Twin Core |
---|---|
Material (Body) | Molded Polyurethane |
Material (Core) | Stainless Steel |
Max Length | 30.4 |
Pitch | 3.747 |
Substitute Part | S7915Y-CPSST |