S7915YMCPAFT

Posi-Drive Belt, Twin Core, 3.747mm Circular Pitch, Body Material: Molded Polyurethane, Core Material: Aramid Fiber 30.4 Meters Max. Continuous Length
Qty Range Price/Unit Ships Within
1 - 9 $58.19 8 wks
10 - 29 $45.48 8 wks
30 - 99 $33.98 8 wks
100 - 299 $28.92 8 wks
300+ Request for Quote
$58.19

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Belt Type Twin Core
Material (Body) Molded Polyurethane
Material (Core) Aramid Fiber
Max Length 30.4
Pitch 3.747
Substitute Part S7915Y-CPAFT

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team