S7915Y-CPSST

Posi-Drive Belt, Twin Core, .1475 Circular Pitch, Body Material: Molded Polyurethane, Core Material: Stainless Steel 100 ft. Max. Continuous Length
Qty Range Price/Unit Ships Within
1 - 29 $17.73 3 wks
30 - 99 $13.66 3 wks
100 - 299 $10.21 3 wks
300 - 999 $8.68 3 wks
1000+ Request for Quote
$17.73

Availability: 229.48 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Belt Type Twin Core
Material (Body) Molded Polyurethane
Material (Core) Stainless Steel
Max Length 100
Pitch 0.1475

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team