S7915Y-CPAFT160
Twin core Posi-Drive belt, 0.1475" (C.P.) Pitch, 23.6" Pitch Length 160 Pins
| Qty Range | Price/Unit | Ships Within |
|---|---|---|
| 1 - 4 | $35.00 | 12 wks |
| 5 - 9 | $34.25 | 12 wks |
| 10 - 24 | $32.37 | 12 wks |
| 25 - 49 | $30.64 | 12 wks |
| 50+ | Request for Quote |
$35.00
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Twin Core |
|---|---|
| Max. Speed- Loaded (ft / min) | 550 ft/min |
| Max. Speed-no Load (ft / min) | 1300 ft/min |
| Min. Pulley Dia. | 0.75 Inch |
| Min. Teeth In Mesh | 6 |
| Pitch | 0.1475(C.P.) |
| Pitch Length | 23.6 Inch |
| Working Tension (lbs) | 10 - 12 lbs |
| Substitute Part | S7915YMCPAFT160 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities