S7915Y-CPAFT
Posi-Drive Belt, Twin Core, .1475 Circular Pitch, Body Material: Molded Polyurethane, Core Material: Aramid Fiber 100 ft. Max. Continuous Length
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 29 | $17.73 | 3 wks |
30 - 99 | $13.66 | 3 wks |
100 - 299 | $10.21 | 3 wks |
300 - 999 | $8.68 | 3 wks |
1000+ | Request for Quote |
$17.73
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Twin Core |
---|---|
Material (Body) | Molded Polyurethane |
Material (Core) | Aramid Fiber |
Max Length | 100 |
Pitch | 0.1475 |
Substitute Part | S7915YMCPAFT |