S7914Y-20SST
Posi-Drive Belt, Twin Core, .15708 Circular Pitch, Body Material: Molded Polyurethane, Core Material: Stainless Steel 100 ft. Max. Continuous Length
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 99 | $19.20 | 7 wks |
100 - 249 | $18.11 | 7 wks |
250 - 499 | $16.55 | 7 wks |
500+ | $16 | 10 wks |
$19.20
Availability: 25.64 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Twin Core |
---|---|
Material (Body) | Molded Polyurethane |
Material (Core) | Stainless Steel |
Max Length | 100 |
Pitch | 0.15708 |
Substitute Part | S7914YM20SST |