S7913Y-20SS350

Single core Posi-Drive belt, 20 Pitch, 54.978" Pitch Length 350 Pins
Qty Range Price/Unit Ships Within
1 - 4 $39.52 3 wks
5 - 9 $38.87 3 wks
10 - 24 $36.88 3 wks
25 - 49 $35 3 wks
50+ Request for Quote
$39.52

Availability: 0 unit(s) in stock. Call (516) 328-3300 for other options

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Belt Type Single Core
Max. Speed- Loaded (ft / min) 600 ft/min
Max. Speed-no Load (ft / min) 1100 ft/min
Min. Pulley Dia. 0.75 Inch
Min. Teeth In Mesh 6
Pitch 20
Pitch Length 54.978 Inch
Working Tension (lbs) 10 - 12 lbs
Substitute Part S7913YM20SS350

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team