S7913Y-20SS190
Single core Posi-Drive belt, 20 Pitch, 29.845" Pitch Length 190 Pins
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $25.78 | 12 wks |
5 - 9 | $25.17 | 12 wks |
10 - 24 | $23.71 | 12 wks |
25 - 49 | $22.41 | 12 wks |
50+ | Request for Quote |
$25.78
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Core |
---|---|
Max. Speed- Loaded (ft / min) | 600 ft/min |
Max. Speed-no Load (ft / min) | 1100 ft/min |
Min. Pulley Dia. | 0.75 Inch |
Min. Teeth In Mesh | 6 |
Pitch | 20 |
Pitch Length | 29.845 Inch |
Working Tension (lbs) | 10 - 12 lbs |
Substitute Part | S7913YM20SS190 |