S7913Y-20SS100
Single core Posi-Drive belt, 20 Pitch, 15.708" Pitch Length 100 Pins
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $16.60 | 12 wks |
5 - 9 | $16.07 | 12 wks |
10 - 24 | $15.04 | 12 wks |
25 - 49 | $14.15 | 12 wks |
50+ | Request for Quote |
$16.60
Availability: 19 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Core |
---|---|
Max. Speed- Loaded (ft / min) | 600 ft/min |
Max. Speed-no Load (ft / min) | 1100 ft/min |
Min. Pulley Dia. | 0.75 Inch |
Min. Teeth In Mesh | 6 |
Pitch | 20 |
Pitch Length | 15.708 Inch |
Working Tension (lbs) | 10 - 12 lbs |
Substitute Part | S7913YM20SS100 |