S7913Y-20AF290
Single core Posi-Drive belt, 20 Pitch, 45.553" Pitch Length 290 Pins
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $39.30 | 12 wks |
5 - 9 | $38.56 | 12 wks |
10 - 24 | $36.52 | 12 wks |
25 - 49 | $34.62 | 12 wks |
50+ | Request for Quote |
$39.30
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Core |
---|---|
Max. Speed- Loaded (ft / min) | 500 ft/min |
Max. Speed-no Load (ft / min) | 1100 ft/min |
Min. Pulley Dia. | 0.75 Inch |
Min. Teeth In Mesh | 6 |
Pitch | 20 |
Pitch Length | 45.553 Inch |
Working Tension (lbs) | 5 - 6 lbs |
Substitute Part | S7913YM20AF290 |