S7913Y-20AF250
Single core Posi-Drive belt, 20 Pitch, 39.27" Pitch Length 250 Pins
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $32.86 | 12 wks |
5 - 9 | $32.15 | 12 wks |
10 - 24 | $30.39 | 12 wks |
25 - 49 | $28.77 | 12 wks |
50+ | Request for Quote |
$32.86
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Belt Type | Single Core |
---|---|
Max. Speed- Loaded (ft / min) | 500 ft/min |
Max. Speed-no Load (ft / min) | 1100 ft/min |
Min. Pulley Dia. | 0.75 Inch |
Min. Teeth In Mesh | 6 |
Pitch | 20 |
Pitch Length | 39.27 Inch |
Working Tension (lbs) | 5 - 6 lbs |
Substitute Part | S7913YM20AF250 |