S7913Y-20AF070
Single core Posi-Drive belt, 20 Pitch, 10.995" Pitch Length 70 Pins
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $10.08 | 12 wks |
| 5 - 9 | $9.65 | 12 wks |
| 10 - 24 | $8.94 | 12 wks |
| 25 - 49 | $8.37 | 12 wks |
| 50+ | Request for Quote |
$10.08
Availability: 20 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Belt Type | Single Core |
|---|---|
| Max. Speed- Loaded (ft / min) | 500 ft/min |
| Max. Speed-no Load (ft / min) | 1100 ft/min |
| Min. Pulley Dia. | 0.75 Inch |
| Min. Teeth In Mesh | 6 |
| Pitch | 20 |
| Pitch Length | 10.995 Inch |
| Working Tension (lbs) | 5 - 6 lbs |
| Substitute Part | S7913YM20AF070 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities