S78TSYM046180035

Torsional Spring: 180 Deg. Deflection, 2.77mm Minimum Axial Space for Operation
Qty Range Price/Unit Ships Within
1 - 9 $3.26 6 wks
10 - 24 $2.5 6 wks
25 - 49 $2.13 6 wks
50 - 99 $1.93 6 wks
100+ Request for Quote
$3.26

Availability: 246 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Deflection Angle (°) 180
Length Of Leg (L) 19.05
Mandrel Size (mm) 3.56
Material 302 Stainless Steel
Min. Axial Spam (mm) 2.77
Spring Outside Dia. (O.D.) 5.51 (mm)
Spring Torque (N•cm) 1.6
Winding Direction left hand wound
Wire Diameter (mm) 0.46
Substitute Part MKASHNM046180035

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team