S78TSYM038180027
Torsional Spring: 180 Deg. Deflection, 1.9mm Minimum Axial Space for Operation
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $3.26 | 6 wks |
10 - 24 | $2.5 | 6 wks |
25 - 49 | $2.13 | 6 wks |
50 - 99 | $1.93 | 6 wks |
100+ | Request for Quote |
$3.26
Availability: 186 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Deflection Angle (°) | 180 |
---|---|
Length Of Leg (L) | 19.05 |
Mandrel Size (mm) | 2.77 |
Material | 302 Stainless Steel |
Min. Axial Spam (mm) | 1.9 |
Spring Outside Dia. (O.D.) | 4.67 (mm) |
Spring Torque (N•cm) | 1.1 |
Winding Direction | left hand wound |
Wire Diameter (mm) | 0.38 |
Substitute Part | MKASHNM038180027 |