S78TSY-054180421
Torsion spring capable of 180° Deflection and 3.275 lb-in of Torque
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $4.52 | 6 wks |
10 - 24 | $3.09 | 6 wks |
25 - 49 | $2.47 | 6 wks |
50 - 99 | $2.1 | 6 wks |
100+ | Request for Quote |
$4.52
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Deflection Angle (°) | 180 Degree |
---|---|
Length Of Legs (E) | 2 Inch |
Mandrel Size | 0.421 |
Material | 302 Stainless Steel |
Min. Axial Space | 0.405 |
Spring Outside Dia. (O.D.) | 0.654 Inch |
Spring Torque (lbf-in.) | 3.275 lb-in |
Winding Direction | left hand wound |
Wire Diameter | 0.054 Inch |