S78TSY-048180406

Torsion spring capable of 180° Deflection and 2.5 lb-in of Torque
Qty Range Price/Unit Ships Within
1 - 9 $3.06 6 wks
10 - 24 $2.06 6 wks
25 - 49 $1.64 6 wks
50 - 99 $1.38 6 wks
100+ Request for Quote
$3.06

Availability: 56 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Deflection Angle (°) 180 Degree
Length Of Legs (E) 2 Inch
Mandrel Size 0.406
Material 302 Stainless Steel
Min. Axial Space 0.292
Spring Outside Dia. (O.D.) 0.618 Inch
Spring Torque (lbf-in.) 2.5 lb-in
Winding Direction left hand wound
Wire Diameter 0.048 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team