S78TSY-040180343
Torsion spring capable of 180° Deflection and 1.375 lb-in of Torque
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $3.29 | 12 wks |
10 - 24 | $2.21 | 12 wks |
25 - 49 | $1.76 | 12 wks |
50 - 99 | $1.48 | 12 wks |
100+ | Request for Quote |
$3.29
Availability: 19 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Deflection Angle (°) | 180 Degree |
---|---|
Length Of Legs (E) | 2 Inch |
Mandrel Size | 0.343 |
Material | 302 Stainless Steel |
Min. Axial Space | 0.242 |
Spring Outside Dia. (O.D.) | 0.518 Inch |
Spring Torque (lbf-in.) | 1.375 lb-in |
Winding Direction | left hand wound |
Wire Diameter | 0.04 Inch |