S78ESYM095150025
9.5mm Outside diameter, 25mm Free Length Helical Extension Spring
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.82 | 4 wks |
25 - 49 | $4.13 | 4 wks |
50 - 99 | $3.4 | 4 wks |
100 - 249 | $2.87 | 6 wks |
250+ | Request for Quote |
$5.82
Availability: 94 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Free Length (L) | 25 mm |
---|---|
Material | 302 Stainless Steel |
Max Load (N) | 81.63 N |
Max. Extension (mm) | 5.71 mm |
Outer Dia. (D) | 9.5 mm |
Spring Rate | 12.165 N/mm |
Wire Diameter | 1.5 mm |
Substitute Part | MKASFNM095150025 |