S78ESYM095095025
9.5mm Outside diameter, 25mm Free Length Helical Extension Spring
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.03 | 4 wks |
25 - 49 | $3.53 | 4 wks |
50 - 99 | $2.87 | 4 wks |
100 - 249 | $2.44 | 6 wks |
250+ | Request for Quote |
$5.03
Availability: 19 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Free Length (L) | 25 mm |
---|---|
Material | 302 Stainless Steel |
Max Load (N) | 21.66 N |
Max. Extension (mm) | 15.78 mm |
Outer Dia. (D) | 9.5 mm |
Spring Rate | 1.205 N/mm |
Wire Diameter | 0.95 mm |
Substitute Part | MKASFNM095095025 |