S78ESYM045045030
4.5mm Outside diameter, 30mm Free Length Helical Extension Spring
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $5.75 | 8 wks |
25 - 49 | $4.03 | 8 wks |
50 - 99 | $3.32 | 8 wks |
100 - 249 | $2.78 | 10 wks |
250+ | Request for Quote |
$5.75
Availability: 84 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Free Length (L) | 30 mm |
---|---|
Material | 302 Stainless Steel |
Max Load (N) | 5.71 N |
Max. Extension (mm) | 48.71 mm |
Outer Dia. (D) | 4.5 mm |
Spring Rate | 0.107 N/mm |
Wire Diameter | 0.45 mm |
Substitute Part | MKASFNM045045030 |