S78ESY-075063400
0.75" (OD), 4" Free Length, Helical Extension Spring
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $9.89 | 4 wks |
10 - 24 | $8.56 | 4 wks |
25 - 49 | $7.95 | 6 wks |
50 - 99 | $7.42 | 6 wks |
100+ | Request for Quote |
$9.89
Availability: 33 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Extension Length | 10.84 Inch |
---|---|
Extension Load (lb) | 10.66 lb |
Free Length (L) | 4 Inch |
Material | 302 Stainless Steel |
Outer Dia (O.D.) | 0.75 Inch |
Spring Rate (lb.in.) | 1.4 lb./in. |
Wire Diameter | 0.063 Inch |