S78ESY-065055300
0.65" (OD), 3" Free Length, Helical Extension Spring
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $7.33 | 4 wks |
10 - 24 | $6.35 | 4 wks |
25 - 49 | $5.89 | 6 wks |
50 - 99 | $5.5 | 6 wks |
100+ | Request for Quote |
$7.33
Availability: 65 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Extension Length | 7.83 Inch |
---|---|
Extension Load (lb) | 8.41 lb |
Free Length (L) | 3 Inch |
Material | 302 Stainless Steel |
Outer Dia (O.D.) | 0.65 Inch |
Spring Rate (lb.in.) | 1.6 lb./in. |
Wire Diameter | 0.055 Inch |