S78ESY-050055250
0.5" (OD), 2.5" Free Length, Helical Extension Spring
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $6.44 | 8 wks |
10 - 24 | $5.58 | 8 wks |
25 - 49 | $5.18 | 10 wks |
50 - 99 | $4.83 | 10 wks |
100+ | Request for Quote |
$6.44
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Extension Length | 4.82 Inch |
---|---|
Extension Load (lb) | 10.91 lb |
Free Length (L) | 2.5 Inch |
Material | 302 Stainless Steel |
Outer Dia (O.D.) | 0.5 Inch |
Spring Rate (lb.in.) | 4.2 lb./in. |
Wire Diameter | 0.055 Inch |