S78ESY-036037100

0.36" (OD), 1" Free Length, Helical Extension Spring
Qty Range Price/Unit Ships Within
1 - 9 $3.08 4 wks
10 - 24 $2.17 4 wks
25 - 49 $1.76 6 wks
50 - 99 $1.5 6 wks
100+ Request for Quote
$3.08

Availability: 8 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Extension Length 1.68 Inch
Extension Load (lb) 4.91 lb
Free Length (L) 1 Inch
Material 302 Stainless Steel
Outer Dia (O.D.) 0.36 Inch
Spring Rate (lb.in.) 6.6 lb./in.
Wire Diameter 0.037 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team