S78ESY-018031125
0.18" (OD), 1.25" Free Length, Helical Extension Spring
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $5.47 | 8 wks |
10 - 24 | $4.73 | 8 wks |
25 - 49 | $4.39 | 10 wks |
50 - 99 | $4.1 | 10 wks |
100+ | Request for Quote |
$5.47
Availability: 63 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Extension Length | 1.72 Inch |
---|---|
Extension Load (lb) | 5.66 lb |
Free Length (L) | 1.25 Inch |
Material | 302 Stainless Steel |
Outer Dia (O.D.) | 0.18 Inch |
Spring Rate (lb.in.) | 10.9 lb./in. |
Wire Diameter | 0.031 Inch |