S78ESY-012016125
0.12" (OD), 1.25" Free Length, Helical Extension Spring
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $5.89 | 4 wks |
10 - 24 | $5.1 | 4 wks |
25 - 49 | $4.73 | 6 wks |
50 - 99 | $4.42 | 6 wks |
100+ | Request for Quote |
$5.89
Availability: 466 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Extension Length | 2.31 Inch |
---|---|
Extension Load (lb) | 1.33 lb |
Free Length (L) | 1.25 Inch |
Material | 302 Stainless Steel |
Outer Dia (O.D.) | 0.12 Inch |
Spring Rate (lb.in.) | 1.1 lb./in. |
Wire Diameter | 0.016 Inch |