S78ESY-009013044
0.094" (OD), 0.44" Free Length, Helical Extension Spring
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $5.89 | 8 wks |
10 - 24 | $5.1 | 8 wks |
25 - 49 | $4.73 | 10 wks |
50 - 99 | $4.42 | 10 wks |
100+ | Request for Quote |
$5.89
Availability: 200 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Extension Length | 0.73 Inch |
---|---|
Extension Load (lb) | 0.96 lb |
Free Length (L) | 0.44 Inch |
Material | 302 Stainless Steel |
Outer Dia (O.D.) | 0.094 Inch |
Spring Rate (lb.in.) | 3 lb./in. |
Wire Diameter | 0.013 Inch |