S78CSY-072072200

0.72" Outside diameter, 2" Free Length Helical Compression Spring
Qty Range Price/Unit Ships Within
1 - 9 $3.32 6 wks
10 - 24 $2.65 6 wks
25 - 49 $2.32 6 wks
50 - 99 $2.1 6 wks
100+ Request for Quote
$3.32

Availability: 3 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Free Length (L) 2 Inch
Material 302 Stainless Steel
Outside Dia. (O.D.) 0.72 Inch
Reference Length 0.95 Inch
Reference Load @ 1lb 17.49
Solid Height 0.677 Inch
Spring Rate (lb.in.) 16.7 lb/in
Wire Diameter 0.072 Inch

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team