S78CSY-060063150
0.6" Outside diameter, 1.5" Free Length Helical Compression Spring
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $3.16 | 12 wks |
10 - 24 | $2.17 | 12 wks |
25 - 49 | $1.74 | 12 wks |
50 - 99 | $1.48 | 12 wks |
100+ | Request for Quote |
$3.16
Availability: 51 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Free Length (L) | 1.5 Inch |
---|---|
Material | 302 Stainless Steel |
Outside Dia. (O.D.) | 0.6 Inch |
Reference Length | 0.75 Inch |
Reference Load @ 1lb | 14.99 |
Solid Height | 0.526 Inch |
Spring Rate (lb.in.) | 20 lb/in |
Wire Diameter | 0.063 Inch |