S78CSY-024038150
0.24" Outside diameter, 1.5" Free Length Helical Compression Spring
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $2.64 | 12 wks |
10 - 24 | $1.77 | 12 wks |
25 - 49 | $1.44 | 12 wks |
50 - 99 | $1.19 | 12 wks |
100+ | Request for Quote |
$2.64
Availability: 11 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Free Length (L) | 1.5 Inch |
---|---|
Material | 302 Stainless Steel |
Outside Dia. (O.D.) | 0.24 Inch |
Reference Length | 0.984 Inch |
Reference Load @ 1lb | 9.21 |
Solid Height | 0.768 Inch |
Spring Rate (lb.in.) | 17.8 lb/in |
Wire Diameter | 0.038 Inch |